Full Subpanel
Hover to magnify image or click to enlarge
Full Subpanel
ProLine subpanels are designed to provide maximum panel depth, panel size and ease of installation. Full subpanels slide into the frame on nylon glide blocks, which support the entire weight of the subpanel.
Additional Mounting Hardware (catalog number PMKPF) is available for applications requiring more support in the center or bottom of the subpanel. This is required if the enclosure will be tipped in transit or if the panel is not located at the bottom of the enclosure on the glide blocks. In addition, 3-row grid straps are required for installation unless the panel is in the rearmost position.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- All necessary mounting hardware is included
- Subpanels have flanges on all sides
- Subpanels can be mounted at nearly any depth in 25-mm increments
- Panels installed in the rearmost position in joined (ganged) enclosures provide a continuous mounting surface without requiring joining panels
- Mounting hardware attaches to the top or to the sides of the frame
- Subpanels are 12 gauge (2.5 mm); Double-bay subpanels are 11 gauge (3.0 mm) for all frames 1400mm in height or greater
- Subpanels are available standard in either conductive or white painted finish
- Additional Mounting Hardware (PMKPF) for securing panel to frame in the center of the subpanel is sold separately
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.