Skip to main content

Please Select Your Country/Language Preferences

CableTrough Product Photo Hover to magnify image or click to enlarge

Open Frame Cable Trough

The Open-Frame Cable Trough support and directs un-bundled and bundled cable and mounts horizontally on 19-inch or 23-inch rack angles to support cables and power cords. It's U-shaped design is made of RAL 9005 painted steel.

Read more Read less Print This Page
Details

Features

Specifications

Color Jet Black
Material Mild Steel
Finish Powder Coated
Color Code RAL 9005
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.