Skip to main content

Please Select Your Country/Language Preferences

WBT Performance Cable Tray Tool-Free Splice

The nVent CADDY WBT Performance Cable Tray Tool-Free Splice is an efficient way to link multiple sections of wire basket trays. With fewer components and no loose pieces, installation is quick, easy and straightforward. This solution allows installers to restrict movement and stabilize unsteady sections while joining several trays together, further enabling continuity and cable safety in the case of an electrical event.

Designed specifically to work with nVent CADDY WBT Performance Cable Tray, simply slide the WBT Performance Cable Tray Tool-Free Splice over the sides or bottom of the tray and lock the tab into place. Removal is just as quick—pull the locking tab out, slide the lock off and reuse the splice as many times as needed.

Read more Read less
  • cUL
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial
2" DEEP TRAY
Tray Size Splice Qty
2X4 2
2X6 3
2X8 3
2X12 3
2X16 4
2X18 4
2X20 4
2X22 5
2X24 5
2X26 6
2X28 6
2X30 6
2X32 7
2X34 7
2X36 8
2X38 8
2X40 9
These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above
4" DEEP TRAY
Tray Size Splice Qty
4X4 3
4X6 3
4X8 3
4X12 3
4X16 4
4X18 4
4X20 4
4X22 4
4X24 5
4X28 5
4X30 6
4X32 6
4X34 6
4X36 7
These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above
6" DEEP TRAY
Tray Size Splice Qty
6X8 3
6X12 3
6X16 3
6X18 4
6X20 4
6X22 4
6X24 4
6X26 5
6X28 5
6X30 5
6X32 6
6X34 6
6X36 7
These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above

Diagrams

Application images Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy