Skip to main content

Please Select Your Country/Language Preferences

19" Power Distributor, 3-Phase, 3 x 32 A

Catalog#: 60110-365

19" power distribution box with 3 phase input and circuit breakers. The unit provides IEC C19 outlets for equipment or single phase PDUs.

Read more Read less
  • RoHS
  • EAC
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Related Accessories Additional Product Details

Additional Product Details

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" power distributor, 3 U, St, 1.5 mm, RAL 7021, with M 32 cable fitting, plastic, white 1
2 Socket insert IEC 60320-C19, with cable securing clamp, 230 VAC in 32 A/phase version 6
3 Overcurrent circuit breaker, 16 A 6
4 Handle, Al, black, incl. fixing materials kit (enclosed loose) 2
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us