Skip to main content

Please Select Your Country/Language Preferences

PH34809.jpg image Hover to magnify image or click to enlarge

S5 Imperial UN Parallel Bolt Coupler, Coated

Coated reinforcing bar is used in place of plain reinforcing bars to protect against corrosion. Typical applications include bridges, parking structures, pavement, marine structures and repair work. nVent LENTON couplers and mechanical anchors are available in multiple coatings to meet specific job requirements.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Standard ASTM® B695 Class 50 with Clear Trivalent Chromate Seal
Finish Mechanical Galvanized
Material Steel
100% U.S. Domestic Content Yes
Data Copied
Metric   |   Imperial
Designed to Meet AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600
Bolt-to-Coupler Capacity
Part Number Grade 2 Grade 5 Grade 8
EL32S5AMG 89,511 lbs 179,021 lbs 206,473 lbs
EL32S5BMG 59,982 lbs 119,965 lbs 143,220 lbs

Diagrams

Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy