Skip to main content

Please Select Your Country/Language Preferences

PH19887.jpg image Hover to magnify image or click to enlarge
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial
UL Loads
Part Number Structure Attachment Fitting Brace Member Load Rating
CSBMA050050 CSBU1 DN25 - DN50 Sch. 40 NPS 3025 N
CSBUNIV050 DN25 - DN50 Sch. 40 NPS 3025 N
CSBURC12 CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 4893 N
CSBNPC12 CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 5783 N
CSBMA050075 CSBU1 DN25 - DN50 Sch. 40 NPS 3025 N
CSBUNIV050 DN25 - DN50 Sch. 40 NPS 3025 N
CSBURC12 CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 4893 N
CSBNPC12 CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 5783 N
CSB36CBL 5783 N
FM Loads
Part Number Horizontal Capacity per Installation Angle from Vertical
30° - 44° 45° - 59° 60° - 74° 75° - 90°
CSBMA050050EG 14,630 N 20,100 N 24,640 N 27,570 N
CSBMA050075EG 14,630 N 20,100 N 24,640 N 27,570 N

Diagrams

Application images Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy