Skip to main content

Please Select Your Country/Language Preferences

PH19885.jpg image Hover to magnify image or click to enlarge

Adjustable I-Beam Attachment

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
UL Loads
Part Number Structure Attachment Fitting Flange Thickness Brace Member Load Rating
CSBIB075085 CSBUNIV050 6 - 19 mm DN25 - DN50 Sch. 40 NPS 4849 N
CSBURC12 6 - 19 mm CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 4893 N
CSBNPC12 6 - 19 mm CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 6228 N
CSBIB075145 CSBUNIV050 6 - 19 mm DN25 - DN50 Sch. 40 NPS 4849 N
CSBURC12 6 - 19 mm CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 4893 N
CSBNPC12 6 - 19 mm CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 6228 N
CSBIB125180 CSBUNIV050 19 - 31 mm DN25 - DN50 Sch. 40 NPS 4849 N
CSBURC12 19 - 31 mm CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 4893 N
CSBNPC12 19 - 31 mm CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 6228 N
FM Loads
Brace Direction Service Pipe Size Horizontal Capacity per Installation Angle from Vertical
30°- 44° 45°- 59° 60°- 74° 75°- 90°
Parallel N/A 7205 N 7605 N 4495 N 4940 N
Perpendicular N/A 7205 N 10230 N 12545 N 13965 N

Diagrams

Application images Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy