Ground Rod Clamp, Rod to Conductor, Bronze
Hover to magnify image or click to enlarge
Ground Rod Clamp, Rod to Conductor, Bronze
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- For use with copper-bonded ground rods
- Parts that are UL 467 Listed are suitable for direct burial in earth or concrete
Specifications
Material | Silicon Bronze |
Brochure
Flyer
Certifications
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
CSA 46866
CSA C22.2 No. 0, CSA C22.2 No. 41
CSA-US 46866
ANSI/UL 467
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.