Express Adjustable Mounting Post, 84.00x12.00x10.00, Black, Steel
Hover to magnify image or click to enlarge
Express Adjustable Mounting Post, 84.00x12.00x10.00, Black, Steel
Catalog#: UACAMP
Serves as vertical support structure for the attachment of containment doors and rack gap panels.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Mounts to floor tiles with framing channels and lock nuts for secure installation (can also be installed on a slab floor)
- Enables the use of containment doors and/or rack gap panels in uneven rows
- Can be adjusted to different height positions (42U-50U)
- Express containment system includes magnetic mounting for quick-install
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.