ProLine Front-to-Back D-Ring Bracket
Hover to magnify image or click to enlarge
ProLine Front-to-Back D-Ring Bracket
The Front-to-Back D-Ring Bracket manages cable routed between the front and back of a cabinet. It can be used with optional Universal D-Ring Brackets or Transition Brackets for increased flexibility in managing cables. The bracket mounts to any ProLine frame. It secures cable with D-Rings that snap open and closed for secure routing with easy access for wiring changes. The D-Rings can be oriented for vertical, front-to-back or side-to-side cable management. Please note this kit includes D-Rings and mounting hardware.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- The Front-to-Back D-Ring Bracket manages cable routed between the front and back of a cabinet
- It can be used with optional Universal D-Ring Brackets or Transition Brackets for increased flexibility in managing cables
- The bracket mounts to any ProLine frame
- It secures cable with D-Rings that snap open and closed for secure routing with easy access for wiring changes
- The D-Rings can be oriented for vertical, front-to-back or side-to-side cable management
- Kit includes D-Rings and mounting hardware
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.