Holder for busbar connection | Potencia y Distribución, MSBH
Hover to magnify image or click to enlarge
Holder for busbar connection | Potencia y Distribución, MSBH
This busbar holder, MSBH, has been tested according to IEC 61439 and is available off the shelf. It is easy to mount and connects two bars with a thickness of 10 mm, to create a proper contact for an attached electrical cable.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Ventajas
Recursos
Accessory
Características
- Descripción: Cooper holder for busbar connection, which guarantee a perfect connection between main busbar and secondary busbar.
- Material: 2 mm cooper.
- Suministro: 20 pieces.
- The standard holders are available off the shelf and have been tested according to IEC 61439
- The holders are suitable for the most common bars on the market
- A flexible and reliable solution with a short delivery time, that ensures procurement, design and installation can be done efficiently reducing the labour time required
- Tuercas, bolts and washers must be ordered separately however, standard ones within the market place are suitable
Especificaciones
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.