Industrial Oil Chiller, TAO
Hover to magnify image or click to enlarge
Industrial Oil Chiller, TAO
Industrial Oil Chillers provide precision and reliablilty in a robust modular design. The high cooling precision enhances production quality, leading to more consistent and superior outcomes. Corrosion resistant components allow for units to be easily maintained and reduce downtime.
The large range of accessories and options allows multiple chiller configurations, including indoor and outdoor installation for maximum location flexibility. The Industrial Chiller has an eco-friendly design with high performing energy efficient fans and aluminum microchannel condensing coil.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Hermetic reciprocating compressor, cooled by the refrigerant, complete with thermal cut-out.
- Refrigeration circuit is complete with charging port, liquid receiver, drier filter, thermostatic valve, high- and low-pressure safety switch.
- Brazed stainless-steel evaporator plate.
- Microchannel condensing coil, complete with safety grille.
- Axial fan, complete with thermal cut-out and safety grille.
- Non-ferrous liquid circuit composed of stainless steel centrifugal electric pump, storage tank made of plastic material complete with drain valve, electrical level indicator, pressure gauge, differential pressure switch protecting the water flow, automatic bypass, and regulation sensor.
- The TX controller manages the operation of the chiller and provides complete operator alarm diagnostics.
Especificaciones
Certificación
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.