Modular Single Door, MCSS-HP
Hover to magnify image or click to enlarge
Modular Single Door, MCSS-HP
The stainless steel single door modular floor standing enclosure range, MCSS-HP, with a IP 66 protection degree offers a higher protection level for equipment and components which will help extend their lifetime and reduce maintenance costs when the enclosure is installed for rough environments with severe conditions. These new enclosures are rated as IP66 even if they are bayed between them using the standard baying brackets.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Frame: Seam welded reversed open profiles with 25 mm hole pattern, according to DIN 43660 including integrated external hole pattern
- Door: Mounted with four hinges, allowing left or right hand opening; ncluding door frame with 25 mm hole pattern
- Rear panel: Fitted by M6 torx screws; standard facilities for rear door mounting
- Supplied as an accessory
- Removable roof panel
- Lock: Espagnolette 4-point locking system which does not interfere with the enclosure inner space; standard double-bit lock with 3 mm insert
- Bottom plate: One piece bottom plate, with injected polyurethane gasket to ensure maximum sealing
- Mounting plate: Double folded and slides into position with adjustable depths of 25 mm, with the MPD02 accessory
- Earthing/Grounding: All panels are earthed/grounded through their fittings and equipped with a separate earthing stud
- Mounting requirements: For stand-alone installation, add side panels; for combined installation, HPPG01 and baying brackets, CCI and CCM are required
- Delivery: Frame with fitted door, rear panel, roof panel, bottom plate, mounting plate and door frame; delivery also includes earthing bolts
Specifications
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.