Skip to main content

Please Select Your Country/Language Preferences

2-Post Open Frame Rack; Black; EDR23FM24U; 24U; Tapped Holes; PHOTO RENDERING; CAD RENDERING Hover to magnify image or click to enlarge

Open Frame Rack 2-Post, 48.00x24.25x15.00, Black, Aluminum

Catalog#: EDR23FM24U

Designed for use in communication data centers and telecommunication rooms, 2-Post Open Frame Racks satisfy basic functional requirements for structuring cable. Racks are available in 3-inch or 6-inch column widths.

Read more Read less

Industry Standards

UL 2416 Listed; File No. E230874

cUL Listed per CSA C22.2 No. 182.4; File No. E230874

EIA 310-D
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
Resources CAD
Related Accessories Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us