Rack-to-Wall Kit, 13.50x4.00x3.50, Black, Steel
Hover to magnify image or click to enlarge
Rack-to-Wall Kit, 13.50x4.00x3.50, Black, Steel
Catalog#: E45RUBKIT
The Cable Runway Rack-to-Wall Kit includes one section of straight ladder rack and everything needed to fasten the ladder section to an open frame rack and to the wall. The ladder is 54-inches (1372-mm) long by 12-inches (305-mm) wide. Remember to order the open frame rack separately.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- The Cable Runway Rack-to-Wall Kit includes one section of straight ladder rack and everything needed to fasten the ladder section to an open frame rack and to the wall
- The ladder is 54-inches (1372-mm) long by 12-inches (305-mm) wide
- Remember to order the open frame rack separately
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | LSS12BLK [54-in. (1372-mm) long] Ladder Rack* | 1 | |
2 | LWASK12BLK Wall Angle Support with j-bolts | 1 | |
3 | LRRMPBLK Rack-to-Runway Mounting Kit | 1 | |
4 | LEC End Cap Kit | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.