Vertical Cable Manager for Cabinets, fits 1600x700mm, Black, Steel
Hover to magnify image or click to enlarge
Vertical Cable Manager for Cabinets, fits 1600x700mm, Black, Steel
Catalog#: PVCM167
The Vertical Cable Manager for 700- and 800-mm Wide Cabinets are used for routing and bundling cable inside 700- and 800-mm wide ProLine cabinets. This product has a variety of sizes that provides mounting flexibility. It mounts between the frame and rack angles so equipment can be centered or aligned on one side. It replaces reducing brackets that bridge space between cabinet and equipment and allows front-to-back adjustment of the rack angles. The latching hinged door on the front conceals wiring yet allows easy access while the movable plastic spools help manage cables.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Vertical Cable Manager for 700- and 800-mm Wide Cabinets are used for routing and bundling cable inside 700- and 800-mm wide ProLine cabinets
- This product has a variety of sizes that provides mounting flexibility. It mounts between the frame and rack angles so equipment can be centered or aligned on one side
- It replaces reducing brackets that bridge space between cabinet and equipment and allows front-to-back adjustment of the rack angles
- The latching hinged door on the front conceals wiring yet allows easy access while the movable plastic spools help manage cables
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.