Deep-Hinged Window Kit for InLine HMI Type 4
Hover to magnify image or click to enlarge
Deep-Hinged Window Kit for InLine HMI Type 4
Clear molded polycarbonate window has a 31.8-mm (1.25-in.) clear space between enclosure front opening and window surface. Space also accommodates equipment mounted on optional front plate. Die-cast backing plate has a black polyester powder finish. This kit can be used as an accessory window kit on other HOFFMAN enclosures.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Includes mounting hardware for window and optional front plate
- Window kit is hinged on left side with a 140-degree door opening and a quarter-turn slotted latch
- Purchase Front Plate separately
Especificaciones
Material | Policarbonato |
Acabado | Mate suave |
Color | n/a |
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.