Frame-Reducing Brackets for Frames or Grid Straps
Hover to magnify image or click to enlarge
Frame-Reducing Brackets for Frames or Grid Straps
Frame-Reducing Brackets mount directly to 700- or 800-mm wide ProLine frames or to grid straps. Converts wider frames to 600-mm wide, allowing 19-in. rack angles to fit, or to 700-mm wide, allowing 23-in. rack angles to fit. Can be used to left- or right-justify the rack-mounted equipment. Furnished in sets of four. Mounting hardware is included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Furnished in set of four; mounting hardware included
- 14 gauge (1.75 mm) conductive steel
- Mount directly to 700- or 800-mm wide ProLine frames or to grid straps. Converts wider frames to 600-mm wide, allowing 19-in. rack angles to fit, or to 700-mm wide, allowing 23-in. rack angles to fit.
- Can also be used to left- or right-justify the rack-mounted equipment through the use of a single bracket or combination of brackets.
Especificaciones
Espesor | 1.9 mm |
Espesor | 14 ga |
Acabado | Pintado al polvo |
Color | n/a |
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
Página de ventas
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.