Gain efficiency with solutions designed specifically for fire sprinkler installations.
Fire sprinkler installations can be complex, particularly in seismic areas. nVent CADDY products help contractors save time and lower the total cost of the installations. Historically, hangers and supports have been difficult to differentiate between brands. Those products may adequately support the system but have not undergone any innovation in decades.
The nVent CADDY product development team is always working to make products safer, faster and easier to install. Our customer-inspired solutions offer unique benefits to the installer and together they are designed to be the most comprehensive, innovative offering on the market.
Our hanging, bracing and support solutions are known for their high quality, superior technical performance and simple, intuitive installations. nVent CADDY products are your trusted source for a variety of needs, such as:
Pump Rooms
Riser Applications
Mains and Branch Lines
Seismic Bracing
Our Systems
nVent CADDY Hanging and Support System
Our innovative system of Fire Sprinkler hangers and supports will provide tangible efficiency gains, from the pump room to the final branch lines.
Every hanger and support has been meticulously designed with the end-user experience in mind. These engineered solutions generate measurable results while maintaining the highest quality possible.
Our industry-leading solutions include:
- A telescoping pipe stand that comes out-of-the-box ready to install, and reduces the installation time of a complete assembly by up to 80%.
- A vertical riser clamp that combines 3 parts into 1: standard riser; short ear riser; stand-off, and installs up to 60% faster than traditional methods.
- A disruptive pipe hanger that revolutionizes the installation of pipe, generating efficiency gains of 50% or more.
Throughout the entirety of the system, nVent CADDY is your trusted partner for providing a safe, fast, and easy installation.
nVent CADDY Branch Line Restraint System
The nVent CADDY Branch Line Restraint System is an ideal choice for restraining 1" through 2" branch lines.
Our innovative system is significantly faster and easier to install than current methods. It attaches directly to steel bar joists, I-beams or purlins, as well as concrete and wood structures.
With a simple, two-step installation process, the nVent CADDY Branch Line Restraint Systems can generate time savings of up to 80% compared to traditional methods.
nVent CADDY CPVC Hanging Systems
nVent CADDY provides multiple options for hanging CPVC pipe.
Our supports can provide several offsets in tight spaces and include built in surge restraints.
Our hangers include flared edges specifically designed to protect plastic and are available in several quick-install configurations.
No matter what kind of structure you are working with, we have a CPVC solution that will meet your needs.
View the full product offering for fire protection products.
Ready to get started?
Get in contact with us and let us know how we can assist with our fire protection solutions, expertise or product offering.