ProLine CableTek Vertical Cable Manager, 1200x800mm, Black, Steel
Hover to magnify image or click to enlarge
ProLine CableTek Vertical Cable Manager, 1200x800mm, Black, Steel
Catalog#: PVF128
The ProLine CableTek Vertical Cable Manager is used for routing and bundling cable inside 700- and 800-mm wide ProLine cabinets. There are a variety of sizes provide mounting flexibility. It mounts between the frame and rack angle so equipment can be centered or aligned on one side. It replaces the reducing brackets that bridge space between the cabinet and equipment and allows front-to-back adjustment of rack angles. The latching hinged door on front conceals wiring yet allows easy access. The movable plastic spools or fingers help manage cables.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The ProLine CableTek Vertical Cable Manager is used for routing and bundling cable inside 700- and 800-mm wide ProLine cabinets
- There are a variety of sizes provide mounting flexibility
- It mounts between the frame and rack angle so equipment can be centered or aligned on one side
- It replaces the reducing brackets that bridge space between the cabinet and equipment and allows front-to-back adjustment of rack angles
- The latching hinged door on front conceals wiring yet allows easy access
- The movable plastic spools or fingers help manage cables
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.