Rack-Mount Fan Speed Control
Hover to magnify image or click to enlarge
Rack-Mount Fan Speed Control
Perfect for offices, classrooms and other noise-sensitive areas, fan Speed Control optimizes airflow in a cabinet or rack, balancing air volume requirements with noise level and power use.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Continuously variable fan speed control knob with minimum speed adjustment
- Uses one RU rack space
- Steel construction
- Two NEMA 5-15R outlets provide power to fan
- Six-foot (1.83-m) power cord plugs into standard 120 V 60 Hz outlet
Specifications
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.