ProLine G2 Pagoda Tops
Hover to magnify image or click to enlarge
ProLine G2 Pagoda Tops
Pagoda tops can be used on the top of a modular enclosure for active cooling. The design features a drip-proof raised pagoda vent with a 115-volt integral axial exhaust fan, and includes gasket seals to maintain a NEMA 12 enclosure rating.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Maintains NEMA 12 Type rating on enclosure when installed
- Drip-protected, raised pagoda vent
- Integral axial exhaust fan for active cooling
- Pagoda Tops 1200 mm and greater in width have one drip protected, raised pagoda vent opening positioned over one side that can be oriented for right or left ventilation
- Seamless polyurethane gasket between top and frame (UL component recognized) provides a water-tight, dust-tight seal against moisture and contaminants
- Includes four M12 hex bolts for installation
- Lifting eyes (not included) can be used instead of bolts
Especificaciones
Espesor | 1.9 mm |
Espesor | 14 ga |
Color | Gris Claro |
Acabado | Pintado al polvo |
Código de colores | RAL 7035 |
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.