ProLine G2 Perforated Door
Hover to magnify image or click to enlarge
ProLine G2 Perforated Door
ProLine G2 Perforated Doors (Single or Overlapping Double) can be used on the front or rear of a G2 enclosure to provide ventilation for cooling internal components. The Smooth Glide latching system is made from quality components and incorporates an innovative timed latch action ensuring a solid door seal with low closure force.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Smooth Glide latching system – for a smooth, reliable and repeatable door close over enclosure lifetime
- Flush Swing Handle with key lock; other options available
- Seamless Polyurethane gasket (UL Component Recognized) provides a water-tight, dust-tight seal against moisture and contaminants that could enter at the frame/door junction
- Standard door bar system on all perforated doors for easy accessory attachment
- Timed, 3-point latch engagement to ensure top and bottom of door catch reliably
- Durable, double-flanged latch rod and three Delrin® rollers to prevent metal-on-metal grinding
- Single doors can be hinged left or right (default left); overlapping double doors can have the primary door as the left or right (default right)
- 140-degree hinging standard (180-degree hinge option available)
- Two grounding studs
- All mounting hardware included
- Overlapping Double Doors – Additional Specifications: Primary door with Smooth Glide latching system; secondary door has two latch points with a center lever to ensure secure door closure
Especificaciones
Espesor | 1.9 mm |
Espesor | 14 ga |
Color | Gris Claro |
Acabado | Pintado al polvo |
Código de colores | RAL 7035 |
Certificado de agencia de homologación
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.