nVent ERIFLEX FleXbus Aluminum Rail Cutter and Insert Crimper
nVent ERIFLEX FleXbus Aluminum Rail Cutter and Insert Crimper
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Cuts FleXbus Aluminum Perforated Profile and CABS-APP Aluminum Profile without burrs or deformation and chip-free
- Precise and repetitive cuts
- Cuts M6 threaded rods
- Crimps the threaded rods insert on the aluminum rail (from top or bottom)
- Can be fixed on a table or workbench or used on the floor with the supplied wooden plate
- Provided with wooden floor plate and transportation box
- Safe usage and conditions
- RoHS compliant
Specifications
Brochure
Installation Manual / Instruction Sheet
Certifications
IEC 61439-1 FleXbus 1X01084-06
English,French
IEC 61439-1
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.