Skip to main content

Please Select Your Country/Language Preferences

Stainless Steel Pipe Bonding Clamp Hover to magnify image or click to enlarge

Stainless Steel Pipe Bonding Clamp

The nVent ERICO product line of dual conductor clamps offers a wide range of grounding and bonding products for fence, pipe and pedestal applications. The clamps feature a strap design with variable wire size on both directions to save installation time and be more flexible. The product applies to IEC® EN 62561-1 and its stainless steel material will provide a reliable, high-quality connection for each application.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy