Double-Sided Solid-Steel Shelf, fits 19-in LAN R, Black, Steel
Hover to magnify image or click to enlarge
Double-Sided Solid-Steel Shelf, fits 19-in LAN R, Black, Steel
Catalog#: ESHD19
The Double-Sided Solid Steel Shelf mounts to both the front and rear flanges of an open-frame rack. It consists of two shelves mounted on each side of the open-frame rack to form a double-sided shelf. It is a heavier duty solution as compared to the aluminum version. The load rating is 300 lb. (136.1 kg) total.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- The Double-Sided Solid Steel Shelf mounts to both the front and rear flanges of an open-frame rack
- It consists of two shelves mounted on each side of the open-frame rack to form a double-sided shelf
- It is a heavier duty solution as compared to the aluminum version
- The load rating is 300 lb. (136.1 kg) total
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.