Filter by
Filter applied:
0
Clear filters
- Brands
- Quick Ship
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1587 results
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #2/0 Cable, Black, Copper
Catalog #: DGCL201
- Material: Copper
Compression Lugs 0.625 Hole-to-Hole C/C, Fits #2 Cable, Brown, Copper
Catalog #: DGCL21
- Material: Copper
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #2 Cable, Brown, Copper
Catalog #: DGCL22
- Material: Copper
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #4/0 Cable, Purple, Copper
Catalog #: DGCL402
- Material: Copper
Compression Lugs 0.625 Hole-to-Hole C/C, Fits #6 Cable, Blue, Copper
Catalog #: DGCL61
- Material: Copper
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #6 Cable, Blue, Copper
Catalog #: DGCL62
- Material: Copper
Mobile Base for Open Frame Racks 2-Post, Black, Steel
Catalog #: A19MB1000
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Fits: 4-post open-frame racks with depth adjustable between 17.7- and 29.5-in. (450- and 750-mm) in 0.98-in. (25-mm) increments
- Weight: 58 lb
Mobile Base for Open Frame Racks 4-Post, Black, Steel
Catalog #: A19MB600
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Fits: 2-post open-frame racks
- Weight: 43.9 lb
Keyboard Compartment for 19-inch Racks, Brushed, Aluminum
Catalog #: A19KBC2B
- Material: Aluminum
- Finish: Brushed
- Color: Unpainted
- Thickness: 16 ga
- Thickness: 1.29 mm
- Rack Units: 2
- Fits Rack Width: 19 in
- Weight: 9.12 lb
Lay-In Lug, 1.75x1.50, Electroplated, Aluminum
Catalog #: DGLG
- Material: Aluminum