EZ-Load Glide Blocks
Hover to magnify image or click to enlarge
EZ-Load Glide Blocks
A complete set of ProLine G2 EZ-Load Glide Blocks are included with every ProLine G2 Full Mounting Subpanel and ProLine G2 Industrial Packages. This set of four additional blocks can be used if a replacement set is needed.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Détails
Ressources
Fonctions
- A complete set of EZ-Load Glide Blocks is supplied with each full-height mounting subpanel; this set of four blocks serves as a replacement set
- Support subpanel installation vertically from the front, rear, or side, or can be used to load a subpanel while the subpanel is horizontal
- Glide blocks made from a high performing, glass re-enforced polymer, and consist of integrating front and rear sections
- All mounting hardware included; glide blocks secure to frame with BV-M6 fasteners, and to the subpanel with metric hex bolts
- For vertical front loading, the rear portion of the glide blocks can be attached to the frame prior to subpanel insertion to set a defined panel depth; the front portion of the glide blocks use the frame rails as a guide, gliding smoothly to the preferred depth
- For horizontal loading, the frame can be lowered over the mounting subpanel; in this configuration the load of the subpanel is in a safe, static state
- If the subpanel is used in the rear most position, the rear glide blocks will not be used, as the frame supports the subpanel
- If two subpanels are used in the enclosure in a back-to-back position the rear glide blocks will not be used
Spécifications
Certificat d'organisme d'approbation
Manuel d'installation / Fiche d'instructions
- Avertissement
- Les produits nVent doivent être installés et utilisés conformément aux consignes figurant dans les fiches d’instructions et les documents de formation des produits nVent. Les fiches d’instructions sont disponibles à l’adresse suivante : www.nvent.com et auprès de votre représentant du service client nVent. Une mauvaise installation, une utilisation incorrecte, une application erronée ou toute autre forme de non-respect scrupuleux des instructions et avertissements de nVent peuvent entraîner un dysfonctionnement du produit, des dommages matériels, des lésions corporelles graves et le décès et/ou annuler votre garantie.