Crucible Extension
Hover to magnify image or click to enlarge
Crucible Extension
The crucible extension is a cylindrical steel tube that extends the graphite crucible, allows for gas expansion and retains the molten filler material. The crucible extension helps ensure containment of the exothermic reaction.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Durable, re-usable and long lasting
- Easily replaced if damaged
Specifications
Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.