EuropacPRO 19" Subrack Kit for Backplane, Wall Mount, Unshielded
Hover to magnify image or click to enlarge
EuropacPRO 19" Subrack Kit for Backplane, Wall Mount, Unshielded
Subrack for assembly to a wall or cabinet panel for backplane mounting without rear hood.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Subrack with side panel type L ("light")
- For backplane mounting
- Internal and external dimensions in accordance with the IEC 60297-3-101 and IEEE 1101.1 standards
- IP 20, in accordance with IEC 60529
- Supplied as space-saving flat-pack
- Modifications such as cutouts, different finishes or dimensions available
- Aluminum construction
- Horizontal rails type "light"
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.