TTA-SIM-2 Alarm Module
Hover to magnify image or click to enlarge
TTA-SIM-2 Alarm Module
nVent RAYCHEM TraceTek TTA-SIM-2 is a simplified alarm panel for small area leak detection systems, available in 120 or 230 V. Up to 150 m (500 ft) of sensor cable can be monitored by the unit. It indicates the leak with an LED and audible alarm, and switches a relay to provide local volt free contact closure. The leak location is displayed on a built-in LCD readout. The TTA-SIM can be installed in networks with other nVent RAYCHEM TraceTek controllers, or connected to a host monitoring system.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to install and operate
- Rugged polycarbonate enclosure for tough environments
- 60 dB audible alarm with silence button
- LEDs to indicate power, leak, cable trouble and communication status
- Volt-free contacts for alarm signaling
Specifications
NEMA Rating | 1 Indoor, electrical protection |
Depth | 3.94 in |
Height | 4.72 in |
Width | 9.45 in |
Operating Temperature | 32 – 122 °F |
Depth | 100 mm |
Height | 120 mm |
Max Length of Sensing Cable metric | 150 m |
Width | 240 mm |
Max Length of Sensing Cable imperial | 500 ft |
Operating Temperature | 0 – 50 °C |
IP Rating | IP20 |
Display | LCD |
Relay Contacts | SPDT, Form C |
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.