Socket Strip, IEC, 3-Phase, 16 A, IEC 60309 Plug, 18 x IEC C13
Socket Strip, IEC, 3-Phase, 16 A, IEC 60309 Plug, 18 x IEC C13
Catalog#: 60110-283
Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with IEC C13 and C19 outlets with 3 phase input.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Related Accessories
Additional Product Details
Features
- Socket strips with IEC sockets in accordance with IEC 60320
- Vertical mounting
- Socket strips can be rotated through all four directions (in 90° increments) during installation
- Connecting cable 2 m
- Mounting height 1 U
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Al extrusion, 1 U, anodized, for socket inserts | 1 | |
2 | Socket inserts C13, IEC 60320 (PA, RAL 7035) | 18 | |
3 | Endpiece, PA, RAL 7035, removable | 2 | |
4 | Connector cable, 2 m, with IEC 60309 plug, 16 A | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.