Inspection Housing, Polyolefin
Hover to magnify image or click to enlarge
Inspection Housing, Polyolefin
These inspection housings are engineered to be a durable, lightweight solution for providing protection and access to vital utility infrastructure. The lightweight design allows for safer installations while the uniquely strong material blend and construction does not sacrifice critical performance.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Lightweight design and multiple handholes allow for easy handling and installation by one person
- Durable, single-piece body engineered to resist bowing during installation and withstand heavy loads
- Unique material blend resists chipping and cracking
- ANSI/SCTE 77 Tier 15 Design Load of 15,000 lbs (6,804 kg) with a test load of 22,500 lbs (10,206 kg)
- Includes the words "GROUND" on the cover
Specifications
Material | Polyolefin |
Brochure
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.