Interscale Fan Fixing Cord
Hover to magnify image or click to enlarge
Interscale Fan Fixing Cord
Interscale Fan Fixing Cord, for vibration-damping fixitaion of fans in cases and chassis.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Interscale Fan Fixing Cord, for vibration-damping fixitaion of fans in cases and chassis
- Can be used for the assembly of fans with a hole for mounting diameter of 4.0 to 4.5 mm
- The width of the fan can be 15 up to 50 mm
Specifications
Approval Agency Certificate
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.