Skip to main content

Please Select Your Country/Language Preferences

PH39438.eps image Hover to magnify image or click to enlarge

Light Duty Expansion Anchor

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Extrait des conditions d'utilisation admissibles de ETA-09/0313
Usage multiple, pour applications non-structurelles
Référence Béton fissuré C20/25 Béton non-fissuré C20/25 Profondeur nominale d'ancrage
SCMND 1.4 kN 1.4 kN 45 mm

Diagrams

Application images Resources CAD
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy