Trapeze Sway Brace, Pipe
Hover to magnify image or click to enlarge
Trapeze Sway Brace, Pipe
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Related Products
Features
- Seismically braces trapeze hangers
- Retrofit ability allows for the brace to be installed after the trapeze assembly is installed
- Works with brace members of schedule 40 pipe, EMT conduit, and rigid conduit
- One wrench size fits all required hardware, eliminating the need to change tools
- Shear-off head helps ensure correct torque and simplifies inspection
- FM® Specification Tested
Specifications
Charges FM | |||||
Référence | Élément de renfort | Capacité horizontale par installation vue d’en haut | |||
30° - 44° | 45° - 59° | 60° - 74° | 75° - 90° | ||
CSBR1 | EN 10255 H | 3360 N | 4930 N | 7730 N | 7730 N |
Catalog
Installation Manual / Instruction Sheet
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.