Polyester Terminal Box, MGRP
Polyester Terminal Box, MGRP
The polyester terminal box range, MGRP, a IP 66, 67 protection degree, is available off the shelf in many different sizes. The MGRP range is well suited for indoor and outdoor environments thanks to its high corrosion resistance while being UV resistant. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.
Normes industrielles
cULus_UL Listed
GOST
CE UKCA
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Détails
Avantages
Ressources
Fonctions
- Description: Polyester box. Suitable for outdoor use, UV-resistant according to UL746 C.
- Material: Glass fibre reinforced polyester.
- Gasket: Standard supply fitted with a polyurethane gasket. Silicone, neoprene and EPDM gaskets are available on request.
- Temperature resistance: -40 °C to +100 °C with the standard polyurethane gasket; -60 °C to +130 °C with the silicone gasket; -35 °C to +100 °C with the EPDM gasket; -30 °C to +80 °C with the neoprene gasket.
- Flammability: UL94 V-0.
- Protection: IP 66, 67 | IK 08, 07 for MGRP08080xGE.
- Finish: RAL 7000.
- Approvals: CE, GOST. For cULus_UL Listed approvals, please contact our sales department.
- Delivery: Body, cover and cover screws. Cover screws made of stainless steel.
- Note: Mounting plate, GMP, and hinges, HHI, are available separately.
Spécifications
Material | Polyester |
Color Code | RAL 7000 |
Finish | Smooth |
Color | Gris Ciment |
- Avertissement
- Les produits nVent doivent être installés et utilisés conformément aux consignes figurant dans les fiches d’instructions et les documents de formation des produits nVent. Les fiches d’instructions sont disponibles à l’adresse suivante : www.nvent.com et auprès de votre représentant du service client nVent. Une mauvaise installation, une utilisation incorrecte, une application erronée ou toute autre forme de non-respect scrupuleux des instructions et avertissements de nVent peuvent entraîner un dysfonctionnement du produit, des dommages matériels, des lésions corporelles graves et le décès et/ou annuler votre garantie.