Terminal Box Stainless Steel, SSTB
Hover to magnify image or click to enlarge
Terminal Box Stainless Steel, SSTB
The stainless steel terminal box range, SSTB, with a IP 66 protection degree, is available off the shelf in many different sizes. The SSTB range is well suited for indoor and outdoor environments thanks to its corrosion resistance. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.
Normes industrielles
UL 508A Listed; Type 4X, 12, 13; File No. E92044
cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 4X 12, 13; File No. E92044
NEMA/EEMAC Type 4X, 12, 13
IEC 62208 IP66
KEMA, GOST, EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Détails
Avantages
Ressources
Fonctions
- Material: AISI 304L pre-grained stainless steel / AISI 316L (on request). Body: 1 mm. Cover: 1.5 mm.
- Body: Folded and seam welded. Four M6x13 studs for bottom profile / mounting plate fixation. For ease of installation, each back corner of the enclosure is laser-marked to precisely indicate where to drill holes and affix AWS wall mounting brackets.
- Gasket: Sealing is ensured by an injected polyurethane gasket. For AISI 316L, sealing is ensured by an injected silicone gasket.
- Earthing: M8x18 mm earthing studs in body and cover, M8 nuts, earthing washers and earthing labels.
- Finish: 400 pre-grained stainless steel.
- Delivery: Body, cover, cover screws, fixing screws, cover plugs and earthing facilities.
Spécifications
Body Thickness | 1 mm |
Door Thickness | 1.5 mm |
Door Thickness | 16 ga |
Body Thickness | 18 ga |
Finish | Poli |
Color | n/a |
Certificat d'organisme d'approbation
Manuel d'installation / Fiche d'instructions
- Avertissement
- Les produits nVent doivent être installés et utilisés conformément aux consignes figurant dans les fiches d’instructions et les documents de formation des produits nVent. Les fiches d’instructions sont disponibles à l’adresse suivante : www.nvent.com et auprès de votre représentant du service client nVent. Une mauvaise installation, une utilisation incorrecte, une application erronée ou toute autre forme de non-respect scrupuleux des instructions et avertissements de nVent peuvent entraîner un dysfonctionnement du produit, des dommages matériels, des lésions corporelles graves et le décès et/ou annuler votre garantie.