Pedestal Extension
Hover to magnify image or click to enlarge
Pedestal Extension
Pedestal Extension can be used with Bolt-down Pedestal or Pedestal with Legs to provide additional 6 inches (152 mm) of height for standing position. Use with 8x8 inch pedestals only.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Available in two colors
Specifications
Material | Mild Steel |
Finish | Powder Coated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.