Stainless Steel Wallmount 2 Door 3 Point Latch Type 4X
Hover to magnify image or click to enlarge
Stainless Steel Wallmount 2 Door 3 Point Latch Type 4X
These two-door wallmount enclosures provide industry-leading protection for components in corrosive or wet environments. Enclosures have a removable centerpost for easy panel installation, 3-point latching with HOFFMAN's exclusive PowerGlide Handles, and a seamless foam-in-place gasket for sealing protection from contaminants.
Industry Standards
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File Number E61997
NEMA Type 3, 3R, 4, 4X, 12, 13
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Seams continuously welded and ground smooth
- Removable centerpost for easy panel installation
- Flange trough collar around all sides of enclosure door openings
- External mounting brackets
- Heavy-duty 3-point latching mechanism operated by Type 316 stainless steel PowerGlide padlocking handles
- Easily removable doors by pulling heavy gauge continuous hinge pin
- Data pocket is high-impact thermoplastic
- Seamless foam-in-place gasket
- Collar studs provided for mounting optional panels
- Bonding provisions on doors; grounding studs on body
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Finish | Brushed #4 |
Material | Stainless Steel 304 |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.