Ground Rod Clamp, Rod to Tape, Type A
Hover to magnify image or click to enlarge
Ground Rod Clamp, Rod to Tape, Type A
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Mechanical rod to tape clamp allows the conductor to be disconnected from the earthing system
Specifications
Material | Stainless Steel 304 (EN 1.4301);Gunmetal |
Diametro picchetto di terra, reale | Dimensioni nastro | ||||
25 x 3 mm | 30 x 2 mm | 30 x 6 mm | 40 x 4 mm | 50 x 3 mm | |
14,2 mm | RTC1626 RTC2030 RTC2051 | RTC2030 RTC2051 | RTC2030 RTC2051 | RTC2051 | RTC2051 |
15,8 mm | RTC1626 RTC2030 RTC2051 | RTC2030 RTC2051 | RTC2030 RTC2051 | RTC2051 | RTC2051 |
17,3 mm | RTC1626 RTC2030 RTC2051 | RTC2030 RTC2051 | RTC2030 RTC2051 | RTC2051 | RTC2051 |
19,1 mm | RTC1626 RTC2030 RTC2051 | RTC2030 RTC2051 | RTC2030 RTC2051 | RTC2051 | RTC2051 |
25,4 mm | RTC2051 | RTC2051 | - | - | RTC2051 |
Brochure
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.