FSSB Flat Braid in Coil, Stainless Steel
Hover to magnify image or click to enlarge
FSSB Flat Braid in Coil, Stainless Steel
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- High-quality durable stainless steel 316L provides superior abrasion, corrosion, chemical, and UV resistance for outdoor and corrosive applications
- Non-magnetic material
- Duribility of product lengthens cycle time between maintainance
Specifications
Material | Stainless Steel 316L (EN 1.4404) |
Brochure
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.