DT14 Swaged Terminator, Plain
DT14 Swaged Terminator, Plain
The DT14 head area exceeds 10x bar area (net 9x). The system is designed to meet Caltrans Ultimate performance with A706 grade 60 rebar, ASTM A970 Classes A, HA, and B performance with A706 and A615 grade 60 and grade 80 rebar
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Eliminates reinforcing bar hooks and simplifies bar placement with greater design flexibility
- Minimizes embedment lengths and reduces congestion
- Simplifies concrete placement
- Terminators are permanently secured to the bar and will not loosen or fall off during transportation
- Fast installation makes them ideal for high-volume shear ties
- Head area exceeds 10x bar area (net 9x)
- Meets ASTM® A970 Classes A, HA, and B with grade 60 and grade 80 rebar
Specifications
Finish | Plain |
Material | Steel |
100% U.S. Domestic Content | Yes |
Designed to Meet | ACI 318;ASTM A970;Caltrans Ultimate (A706 Grade 60) |
Data Sheet
Certifications
IAPMO®-UES ER-0188
English
IAPMO-UES EC-006-2021
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.