nVent LENTON couplers can be specially designed to address your unique job challenge. Contact us to further discuss your specific project requirements.
Filter applied: 1
Products | 2 results (12 items)
One-Piece Flange Coupler for Nuclear Applications
Catalog NumberItem NameAdd to Quote action
One-Piece Flange Coupler for Nuclear Applications, 16 mm, #5, 15M
One-Piece Flange Coupler for Nuclear Applications, 18 mm
One-Piece Flange Coupler for Nuclear Applications, 20 mm, #6, 20M
One-Piece Flange Coupler for Nuclear Applications, 22 mm, #7
One-Piece Flange Coupler for Nuclear Applications, 25 mm, #8, 25M
One-Piece Flange Coupler for Nuclear Applications, 28 mm, #9, 30M
One-Piece Flange Coupler for Nuclear Applications, 32 mm, #10
One-Piece Flange Coupler for Nuclear Applications, 36 mm, #11, 35M
One-Piece Flange Coupler for Nuclear Applications, 40 mm
ELFM Female-to-Male Extension
Catalog NumberItem NameAdd to Quote action
ELFM Female-to-Male Extension, 25 mm, #8, 25M, 4.92"
ELFM Female-to-Male Extension, 28 mm, #9, 30M, 5.12"
ELFM Female-to-Male Extension, 32 mm, #10, 5.43"