BSZ-M Concrete Screw
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Fire resistance class R30-R120 for design of anchorages under exposure to fire
- ETA assessed for anchoring in cracked and non-cracked concrete
- Use in concrete with threaded rod
- Removable anchor is ideal for temporary fixings
- Approved for use in seismic design category C1
Specifications
Finish | Electrogalvanized |
Material | Steel |
Karacteristieke axiale belasting volgens ETA-20/0046 | |||
Onderdeelnummer | Gescheurd beton C20/25 | Ongescheurd beton C20/25 | Standaard inbouwdiepte |
BSZM6X35EG | 1.81 kN | 1.98 kN | 35 mm |
BSZM6X55EG | 4.62 kN | 6.61 kN | 55 mm |
Brochure
Case Study
Catalog
Certifications
CE, 20-0046
English
ETA-20/0046
CE, 20-0494
English
ETA-20/0494
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.