T2Blue, T2Black, T2Green Cable Clip
Hover to magnify image or click to enlarge
T2Blue, T2Black, T2Green Cable Clip
The nVent RAYCHEM Cable Clips are designed to attach the T2Blue, T2Black or T2Green floor heating cable on reinforcement bars of 2.5mm of diameter. The Clips can be used in both direction on the reinforcement bar (following the bar or across the bar). The design of the clips makes it possible to be fixed on the top bar as well as on the bottom bar. The Clips are particularly well attached on cross sections of the reinforcement bars. Once the Clips are attached to the bar, it is simple to click in the T2Blue, T2Black or T2Green cable in the clips, getting them perfectly spread over the entire installation.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Eases up installation of T2Blue, T2Black and T2Green Cable
- Equal spacing over the entire floor construction
- Lock the cable to avoid floating during pouring of the self-levelling compound
- Easy to go around obstacles
- Flexible cable spacing thanks to multiple direction attachment method
- Compatible with 2.5mm reinforcement bar
Specifications
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.