nVent CADDY Cat 425 Wall Mount Adjustable Cable Support, 100 mm, 150 mm dia
Hover to magnify image or click to enlarge
nVent CADDY Cat 425 Wall Mount Adjustable Cable Support, 100 mm, 150 mm dia
Catalog#: CAT425WM
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
- Simple unlocking and locking of bar allows for additional cables to be added easily after installation
- Adjustable strap allows for multiple support sizes to reduce inventory
- Cost effective alternative to expensive cable tray
- cULus® Listed and complies with NEC® and TIA requirements for structured cabling systems
- Suitable for air handling spaces (plenum)
Specifications
PRODUCT ATTRIBUTES
Brochure
Catalog
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
ITB
Polish
DoC KOT-2019-0889
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.