ProLine Disconnect Doors
Hover to magnify image or click to enlarge
ProLine Disconnect Doors
Disconnect Doors provide a means to mount flange-mount disconnects to ProLine Enclosures. Hinged mullion provides unobstructed access to interior, thus easing equipment installation.
Disconnect mullion is hinged to provide easy disconnect installation and maximum access to subpanel. Removable door bar is included on disconnect door. A flush handle with defeater operates an internal 3-point latch system on disconnect door and latches to the disconnect mullion. Interlocking is provided from Primary door to disconnect mullion. The disconnect mullion and disconnect door include 140-degree hinges and are gasketed to maintain enclosure integrity.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalhes
Recursos
Caracteristicas
- Includes a flush handle with defeater and 3-point latching system
- Enclosures with a preferred cutout will accept the disconnect switches listed in the Preferred Cutout Overview section.
- ProLine enclosures with disconnect doors that have a large cutout provision will accept the following types of flange-mounted disconnect disconnect devices:
Especificações
Espessura | 1.9 mm |
Espessura | 14 ga |
Cor | Cinza Claro |
Acabamento | Pintura electrostática com acabamento texturado |
Código de cor | RAL 7035 |
Folha de venda
Manual de instalação/folha de instruções
- Aviso
- Os produtos nVent devem ser instalados e utilizados apenas conforme indicado nas fichas de instrução do produto e materiais de treinamento da nVent. As fichas de instrução estão disponíveis em www.nVent.com e com nossos representantes de atendimento ao cliente nVent. A instalação inadequada, uso incorreto, aplicação incorreta ou outra falha qualquer em seguir completamente as instruções e avisos da nVent podem levar ao mau funcionamento do produto, danos à propriedade, lesões corporais graves e morte, e/ou anular sua garantia.