Skip to main content

Please Select Your Country/Language Preferences

Universal Keyboard Trays, UKT Hover to magnify image or click to enlarge

, UKT

This keyboard tray can be mounted on any vertical enclosure surface, such as a door or a panel, and maintains the protection degree when in use. It can be closed and locked to prevent unauthorized personnel from accessing it.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.5 mm
Thickness 16 ga
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.