, EXE-SB
, EXE-SB
The stainless steel terminal box enclosure range, EXE, with ATEX and IECEx certifications, is available off the shelf in five different sizes that accommodate the majority of common applications. ZONEX enclosures deliver a robust solution for termination and junction enclosure applications in potentially hazardous locations, including petroleum and chemical processing, water treatment processing, pharmaceutical processing, and grain processing.; ZONEX enclosures are designed and certified to meet ATEX Directive 2014/34/EU as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications.
Industry Standards
cULus_UL Listed
ATEX
CE
DoC NEC Class 1 Div 2
IECEx
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- ATEX- and IECEx-certified enclosure
- Time and cost savings in the end-use investigation process of the final assembly
- Certification of final assembly is easier if enclosures are certified
- Body: M6 brass internal/external bonding provision; full-width welded wall-mounting brackets on top and bottom. Internal weld studs for panel or DIN rail mounting brackets
- Cover: One piece continuous seal polyurethane gasket, operating range -40 to +70 ºC; type 316L stainless steel cover screws; M6 inner grounding stud; optional silicone gasket with operating range -55 to +180 ºC
- Approvals: ATEX Directive 2014/34/EU. ATEX: Sira 09ATEX3224U; 2813 Ex II 2 G D; Ex e IIC Gb; Ex tb IIIC Db IP 66; EN 60079-0; EN 60079-7; EN 60079-31. IECEx: IECEx SIR 09.0099U; Ex eb IIC Gb; Ex tb IIIC Db IP 66; IEC 60079-0; IEC 60079-7; IEC 60079-31
- Delivery: Enclosure with cover, cover screws, mounting plate and mounting accessories
Specifications
Thickness | 0.1 in |
Thickness | 2.5 mm |
Finish | Brushed 320 grain |
Material | Stainless Steel 316L |
Color | Unpainted |
Руководство по установке / Инструкция
Сертификация регулирующего органа
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.